幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
2247 H - Guide bushes for ejection
Kern
Standard parts for injection, compression moulds and diecasting tools
Guide elements
Powered by
CAD模型選擇
{kern/moulds/guide_elements/2247_h.prj},{NB=2247 H - 18 x 27 x 110},{IDNR=},{SS=-},{SX=0.000},{L1=22.0},{L2=50},{DD2=32},{DD1=18},{L=27},{DD=110}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
SS
s
[mm]
L1
[mm]
L2
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
L
[mm]
DD
d
[mm]
2247 H - 10 x 17 x 40
-
11.9
30
22
10
17
40
2247 H - 14 x 17 x 40
-
11.9
30
22
14
17
40
2247 H - 10 x 22 x 40
-
16.9
30
22
10
22
40
2247 H - 14 x 22 x 40
-
16.9
30
22
14
22
40
2247 H - 14 x 17 x 60
-
11.9
30
22
14
17
60
2247 H - 14 x 22 x 60
-
16.9
30
22
14
22
60
2247 H - 18 x 27 x 100
-
22.0
50
32
18
27
100
2247 H - 20 x 36 x 100
-
31.0
50
32
20
36
100
2247 H - 24 x 36 x 100
-
31.0
50
32
24
36
100
2247 H - 18 x 27 x 110
-
22.0
50
32
18
27
110
2247 H - 20 x 36 x 110
-
31.0
50
32
20
36
110
2247 H - 24 x 36 x 110
-
31.0
50
32
24
36
110
2247 H - 18 x 27 x 125
-
22.0
50
32
18
27
125
2247 H - 20 x 36 x 125
-
31.0
50
32
20
36
125
2247 H - 24 x 36 x 125
-
31.0
50
32
24
36
125
2247 H - 10 x 20 x 40
3
14.9
30
22
10
20
40
2247 H - 14 x 20 x 40
3
14.9
30
22
14
20
40
2247 H - 14 x 20 x 60
3
14.9
30
22
14
20
60
2247 H - 14 x 25 x 60
3
19.9
30
22
14
25
60
2247 H - 14 x 27 x 60
3
21.9
30
22
14
27
60
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處