您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
3410.2 - Compression springs - Medium load
Kern
Standard parts for stamping and punching dies
Springs and elastomers
Powered by
CAD模型選擇
{kern/dies/springs_and_elastomers/3410_p2.prj},{NB=3410.2 - 25 x 152(0)},{IDNR=},{SX=0},{F1=790},{S1=38},{F2=948},{S2=46},{FN=1186},{SN=57},{FBL=1327},{SBL=64},{CC=20.8},{DD2=12.5},{DD1=25.0},{LO=152},{DE1=24.500},{B=5.400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
F1
Long life
[N]
S1
Long life (25%LO)
[mm]
F2
Medium life
[N]
S2
Medium life (30%LO)
[mm]
FN
Max. permitted deflection
[N]
SN
Max. permitted deflection (37.5%LO)
[mm]
FBL
[N]
SBL
[mm]
CC
[N/mm]
DD2
d2
[mm]
DD1
d1
[mm]
LO
Lo
[mm]
3410.2 - 10 x 25
101
6
120
8
150
9
163
10
16.0
5.0
10.0
25
3410.2 - 10 x 32
104
8
125
10
156
12
185
14
13.0
5.0
10.0
32
3410.2 - 10 x 38
113
10
136
11
170
14
200
17
11.9
5.0
10.0
38
3410.2 - 10 x 44
113
11
136
13
170
17
200
19
10.3
5.0
10.0
44
3410.2 - 10 x 51
114
13
136
15
170
19
208
23
8.9
5.0
10.0
51
3410.2 - 10 x 64
120
16
144
19
180
24
212
28
7.5
5.0
10.0
64
3410.2 - 10 x 76
101
19
121
23
151
29
181
34
5.3
5.0
10.0
76
3410.2 - 10 x 305
122
76
146
92
183
114
214
134
1.6
5.0
10.0
305
3410.2 - 12.5 x 25
189
6
225
8
282
9
357
12
30.0
6.3
12.5
25
3410.2 - 12.5 x 32
198
8
238
10
298
12
402
16
24.8
6.3
12.5
32
3410.2 - 12.5 x 38
203
10
244
11
306
14
400
19
21.4
6.3
12.5
38
3410.2 - 12.5 x 44
204
11
244
13
305
17
394
21
18.5
6.3
12.5
44
3410.2 - 12.5 x 51
198
13
237
15
296
19
397
26
15.5
6.3
12.5
51
3410.2 - 12.5 x 64
194
16
232
19
290
24
392
32
12.1
6.3
12.5
64
3410.2 - 12.5 x 76
194
19
233
23
291
29
398
39
10.2
6.3
12.5
76
3410.2 - 12.5 x 89
187
22
224
27
281
33
386
46
8.4
6.3
12.5
89
3410.2 - 12.5 x 305
160
76
192
92
240
114
320
153
2.1
6.3
12.5
305
3410.2 - 16 x 25
311
6
371
8
464
9
519
11
49.4
8.0
16.0
25
3410.2 - 16 x 32
297
8
356
10
445
12
490
13
37.1
8.0
16.0
32
3410.2 - 16 x 38
322
10
386
11
485
14
583
17
33.9
8.0
16.0
38
3410.2 - 16 x 44
330
11
396
13
495
17
582
19
30.0
8.0
16.0
44
3410.2 - 16 x 51
338
13
404
15
504
19
639
24
26.4
8.0
16.0
51
3410.2 - 16 x 64
328
16
394
19
492
24
599
29
20.5
8.0
16.0
64
3410.2 - 16 x 76
338
19
406
23
507
29
646
36
17.8
8.0
16.0
76
3410.2 - 16 x 89
339
22
406
27
508
33
634
42
15.2
8.0
16.0
89
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處