您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
3410.3 - Compression springs - Heavy load
Kern
Standard parts for stamping and punching dies
Springs and elastomers
Powered by
CAD模型選擇
{kern/dies/springs_and_elastomers/3410_p3.prj},{NB=3410.3 - 25 x 139(0)},{IDNR=},{SX=0.0},{F1=1476},{S1=28.0},{F2=1845},{S2=35.0},{FN=2213},{SN=42.0},{FBL=2598},{SBL=49.3},{CC=52.7},{DD2=12.5},{DD1=25.0},{LO=139},{DE1=24.400},{B=5.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
F1
Long life
[N]
S1
Long life (20%LO)
[mm]
F2
Medium life
[N]
S2
Medium life (25%LO)
[mm]
FN
Max. permitted deflection
[N]
SN
Max. permitted deflection (30%LO)
[mm]
FBL
[N]
SBL
[mm]
CC
[N/mm]
DD2
d2
[mm]
DD1
d1
[mm]
LO
Lo
[mm]
3410.3 - 10 x 25
111
5.0
139
6.3
166
7.5
203
9.2
22.1
5.0
10.0
25
3410.3 - 10 x 32
112
6.4
140
8.0
168
9.6
212
12.1
17.5
5.0
10.0
32
3410.3 - 10 x 38
130
7.6
162
9.5
195
11.4
226
13.2
17.1
5.0
10.0
38
3410.3 - 10 x 44
132
8.8
165
11.0
198
13.2
227
15.1
15.0
5.0
10.0
44
3410.3 - 10 x 51
131
10.2
164
12.8
196
15.3
250
19.5
12.8
5.0
10.0
51
3410.3 - 10 x 64
137
12.8
171
16.0
205
19.2
233
21.8
10.7
5.0
10.0
64
3410.3 - 10 x 76
114
15.2
143
19.0
171
22.8
209
27.9
7.5
5.0
10.0
76
3410.3 - 10 x 305
128
61.0
160
76.3
192
91.5
267
127.2
2.1
5.0
10.0
305
3410.3 - 12.5 x 25
211
5.0
265
6.3
316
7.5
413
9.8
42.1
6.3
12.5
25
3410.3 - 12.5 x 32
212
6.4
266
8.0
319
9.6
452
13.6
33.2
6.3
12.5
32
3410.3 - 12.5 x 38
223
7.6
278
9.5
334
11.4
428
14.6
29.3
6.3
12.5
38
3410.3 - 12.5 x 44
216
8.8
271
11.0
325
13.2
445
18.1
24.6
6.3
12.5
44
3410.3 - 12.5 x 51
200
10.2
251
12.8
300
15.3
437
22.3
19.6
6.3
12.5
51
3410.3 - 12.5 x 64
192
12.8
240
16.0
288
19.2
410
27.3
15.0
6.3
12.5
64
3410.3 - 12.5 x 76
201
15.2
251
19.0
301
22.8
437
33.1
13.2
6.3
12.5
76
3410.3 - 12.5 x 89
203
17.8
254
22.3
304
26.7
443
38.9
11.4
6.3
12.5
89
3410.3 - 12.5 x 305
171
61.0
214
76.3
256
91.5
391
139.7
2.8
6.3
12.5
305
3410.3 - 16 x 25
379
5.0
477
6.3
568
7.5
636
8.4
75.7
8.0
16.0
25
3410.3 - 16 x 32
338
6.4
422
8.0
507
9.6
554
10.5
52.8
8.0
16.0
32
3410.3 - 16 x 38
369
7.6
461
9.5
553
11.4
660
13.6
48.5
8.0
16.0
38
3410.3 - 16 x 44
377
8.8
471
11.0
565
13.2
681
15.9
42.8
8.0
16.0
44
3410.3 - 16 x 51
378
10.2
475
12.8
568
15.3
701
18.9
37.1
8.0
16.0
51
3410.3 - 16 x 64
388
12.8
485
16.0
582
19.2
754
24.9
30.3
8.0
16.0
64
3410.3 - 16 x 76
391
15.2
488
19.0
586
22.8
750
29.2
25.7
8.0
16.0
76
3410.3 - 16 x 89
386
17.8
484
22.3
579
26.7
749
34.5
21.7
8.0
16.0
89
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處